HUBBELL CANADA
9ft Aluminum Service Pole, 2KO and 2 StyleLine Duplexes
Image of A259624DSL 9ft Aluminum Service Pole, 2KO and 2 StyleLine Duplexes
Image of A259624DSL 9ft Aluminum Service Pole, 2KO and 2 StyleLine Duplexes
play
3D View
play
3D View

9ft Aluminum Service Pole, 2KO and 2 StyleLine Duplexes

Brand: TradeSelect

Catalog ID: A259624DSL

SERVICE POLE 9FT 6IN 2KO -2 STYLE DUP

  • Aluminum Service Poles with three service capability ideal for delivering power, fiber, and data cabling from the ceiling to the floor
  • Sturdy lightweight extruded aluminum construction available in various durable paint colours and clear anodized aluminum finish to suit every need
  • Factory ordered custom pole lengths and configurations available for special applications including retail checkout areas.

With two specification grade StyleLine receptacles pre-wired for one circuit, Includes trim ring for ceiling tile, and non-slip base pad

General

Application

Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection

Catalog Number

A259624DSL

Finish Type

Painted Satin Grey

Knockouts

2

Material

Aluminum

Type

Service Pole

UPC

805035004852

Dimensions

Dimensions

2.08 in x 2.13 in x 108.6 in

Height

108.6 in

Length

2.08 in

Width

2.13 in

Certifications And Compliance

Industry Standard(s)

CSA Certified

Configuration

Knockouts

2