HUBBELL CANADA
Image of FRP250 Abandonment, Closure Plug, 3"
Image of FRP250 Abandonment, Closure Plug, 3"

Abandonment, Closure Plug, 3"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: FRP250

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Abandonment, Closure Plug, 3"

  • Closure Plug for 3" Concrete Hole
  • For Use when FRPT is Removed
  • UL Listed for up to a 4 hour ?re-rating
  • Gray Cover

General

Catalog Number

FRP250

Color

EU RoHS Indicator

Finish Type

Gray

Item Type

Abandonment

Knockouts

Blank

Material - Mounting Hardware

Install into Core Hole

Style

Accessories

UPC

783585881256

Dimensions

Weight

1.25 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • UL 514A Listed

Configuration

Knockouts

Blank

Logistics

Carton Quantity

10