

Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1AP4GY
Used to Cover Flush SystemOne Fire-Rated Poke-Throughs or Floor Boxes
Accessory Type
Abandonment Cover
Application
Application - For Use On
Carpet/Tile
Catalog Number
S1AP4GY
Color
Construction
Fabricated
Cover Shape
Round
Cover Type
Abandonmant
EU RoHS Indicator
Finish Type
Gray
Item Type
4" Fire-Rated Poke-Through Component
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Number Of Outlets
No Devices
Product Family
SystemOne
Style
Accessories
Type
UPC
783585371863
Weight
0.45 lb
Width
8 in
EU RoHS Indicator
Industry Standard(s)
Mounting Method
To Fitting in Floor
Number Of Outlets
No Devices
Carton Quantity
10
Pallet Quantity
900