HUBBELL CANADA
AC Line Reactor - Three Phase, 480V 5% Impedance, 2297 uH, 16 A
Image of ALRC016TBC AC Line Reactor - Three Phase, 480V 5% Impedance, 2297 uH, 16 A
Discontinued

AC Line Reactor - Three Phase, 480V 5% Impedance, 2297 uH, 16 A

Brand: Acme Electric

Catalog ID: ALRC016TBC

AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 2297 uH, 16 A, CE Marked

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

General

Catalog Number

ALRC016TBC

CE Compliant

CE Marked

Inductance

2297 uH

Inductance Range

751+ uH

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Motor Power

10 HP

Mounting Hole Width

2.00 in. (5.1 mm)

Primary Voltage

240V / 480V / 600V

Product Category

AC Line Reactor

Reactor Current

16 A

UL Insulation Class

180°C

UPC

047503000540

Winding Material

CU

Dimensions

Dimensions

4 in x 6.5 in x 4.75 in

Height

4.75 in

Length

4 in

Mounting Hole Width

2.00 in. (5.1 mm)

Weight

9 lb

Width

6.5 in

Electrical Ratings

Frequency Rating

60 Hz

Inductance

2297 uH

Inductance Range

751+ uH

Motor Power

10 HP

Primary Voltage

240/480/600 V

Primary Voltage

240V / 480V / 600V

Reactor Current

16 A

Certifications And Compliance

CE Compliant

CE Marked

CSA Standard

C22.2 No 66

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

18