HUBBELL CANADA
ACC-ECTB68, Horiz 180 Degree Edge Clip w/ Nylon 6/6 Tie, 8"
Image of ACC-ECTB68 ACC-ECTB68, Horiz 180 Degree Edge Clip w/ Nylon 6/6 Tie, 8"
Image of ACC-ECTB68 ACC-ECTB68, Horiz 180 Degree Edge Clip w/ Nylon 6/6 Tie, 8"
play
play
Wiley ACC-ECT Edge Clip / Cable Tie Combo

ACC-ECTB68, Horiz 180 Degree Edge Clip w/ Nylon 6/6 Tie, 8"

Brand: Burndy

Catalog ID: ACC-ECTB68

Wiley Edge Clip with Cable Tie, Horizontal (180 Deg.) perpendicular installation.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel (90°) or horizontal/perpendicular (180°) orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact heat stabilized Nylon 6/6
  • UV resistant Nylon 12 which provides excellent UV, chemical and moisture resistance

General

Application

  • For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles
  • 50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”
  • Custom lengths available

Catalog Number

ACC-ECTB68

Installation Type

Horizontal (180 Deg.) perpendicular installation

Material

Nylon 6/6

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Wiley Bundle Straps

Product Type

Cable Clips

UPC

621945554375

Dimensions

Dimension - Bundle Diameter Max inch

1.95 in

Dimensions

8 in x 0.5 in x 0.5 in

Height

0.5 in

Length

8 in

Package Height

1.9 in

Package Length

14.25 in

Package Weight

0.67 lb

Package Width

7.8 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certified Listed

UL62275 Recognized

Industry Standard(s)

UL62275 Recognized

Logistics

Carton Quantity

1000

Pallet Quantity

72000