

Brand: WILEY
Catalog ID: ACC-F1-270
Application
Catalog Number
ACC-F1-270
Item Type
3B
Material
304 Stainless Steel
Mounting Method
Product Family
Wire/Cable/Hose Management & Accessories>Wiley Clips
Product Type
Mechanical
Type
Cable Clips
UPC
621945452602
UPC 14 Digit GTIN
00621945452602
Dimension - Thread Size
-
Package Height
5.5 in
Package Length
12.25 in
Package Weight
7.73 lb
Package Width
8.5 in
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565
Industry Standard(s)
UL1565
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Mounting Method
Carton Quantity
4000
Pallet Quantity
84000