HUBBELL CANADA
ACC-FPV, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires
Image of ACC-FPV ACC-FPV, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires
Image of ACC-FPV ACC-FPV, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires
play
3D View
play
360 View
play
Wiley Straight On Module Clips

ACC-FPV, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires

Brand: Burndy

Catalog ID: ACC-FPV

Wiley Management Clip; 1 or 2 PV Wires; 304 Stainless Steel; Accommodates: PV Wire 5mm - 8 mm (dia.); Module Thickness: 1.0mm - 3 mm.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 2 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-FPV

Construction Material - Main

Nylon

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.0mm - 3.0mm

Product Family

Wire/Cable/Hose Management & Accessories>Wiley Clips

Type

Cable Clips

UPC

621945472938

Dimensions

Package Height

1.1 in

Package Length

9.75 in

Package Weight

0.72 lb

Package Width

5.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.0mm - 3.0mm

Logistics

Carton Quantity

1000

Pallet Quantity

99999