HUBBELL CANADA
ACC, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires, Module
Image of ACC ACC, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires, Module

ACC, SS Wire Mgmt Clip, Straight on, 1-2 PV Wires, Module

Brand: Burndy

Catalog ID: ACC

Straight On Module Cable Clip.

  • UL1565 Listed
  • Accommodates a broad range of cable combinations and sizes (e.g., USE-2, PV, AC module, and micro inverter cables)
  • Environmentally tested - UL2703 and ASTMB117
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation
  • Reliability for use throughout the lifetime of the PV system

General

Application

1 to 2 USE-2 cables or 1 PV cable
Wire Diameter Range: 4.1mm - 5.5mm per each cable

Catalog Number

ACC

EU RoHS Indicator

Item Type

3A

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Trade Name

WILEY

Type

Cable Clips

UPC

781810537053

UPC 14 Digit GTIN

00781810537053

Dimensions

Dimension - Thread Size

-

Package Height

0.6 in

Package Length

8.25 in

Package Weight

0.58 lb

Package Width

5.9 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

EU RoHS Indicator

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Logistics

Carton Quantity

6000

Pallet Quantity

99999