HUBBELL CANADA
Image of WBC12 Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"
Image of WBC12 Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"
Discontinued

Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"

Brand: Hubbell Premise Wiring

Catalog ID: WBC12

Access Point Boxes, Wireless Access Point Ceiling Box, CISCO Aironet 1200 Series, 10" x 10.5" x 13.2"

  • CISCO Aironet 1200 Series
  • 10" x 10.5" x 13.2"

Product details

General

Application

Ceiling Mount Box

Catalog Number

WBC12

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Aluminum

Type

Wireless Access, Ceiling

UPC

662620850917

Dimensions

Thickness

0.06

Width

10.5 in

Certifications And Compliance

Industry Standard(s)

UL Listed