HUBBELL CANADA
Access Point Boxes, Wireless Access Point Wall Box, 8" x 11"x 3", Office White
Image of WBW1BK Access Point Boxes, Wireless Access Point Wall Box, 8" x 11"x 3", Office White
Image of WBW1BK Access Point Boxes, Wireless Access Point Wall Box, 8" x 11"x 3", Office White
Discontinued

Access Point Boxes, Wireless Access Point Wall Box, 8" x 11"x 3", Office White

Brand: Hubbell Premise Wiring

Catalog ID: WBW1BK

Access Point Boxes, Wireless Access Point Wall Box, 8" x 11"x 3", Office White

  • 8" x 11"x 3"
  • Office White

Wireless Equipment

General

Application

Wall Mount Box

Catalog Number

WBW1BK

EU RoHS Indicator

Item Type

Wall Mounted Enclosures

Material

Aluminum

Type

Wireless Access, Wall

UPC

662620844176

Dimensions

Thickness

0.06

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed