Explore Hubbell Canada's growing portfolio of global brands, delivering Canadian-certified solutions designed for local requirements and applications.
Visit our MARKETS OVERVIEW page, where you can gain a comprehensive understanding of the diverse markets we serve in Canada. Explore the various sectors we cater to and discover how our One Hubbell unified offerings meet the unique needs of each market, enhancing efficiency and driving innovation.
Brand: thermOweld
Catalog ID: 000038634336
Catalog Number
000038634336
Material
PVC/Cast Iron
UPC
781810570449
Length
36 in
Package Height
0 in
Package Length
Package Weight
0 lb
Package Width