HUBBELL CANADA
ACE-3C-1GND, Acme Conduit Entry, 3 String Combiner with 1 Ground Terminal
Image of ACE-3C-1GND ACE-3C-1GND, Acme Conduit Entry, 3 String Combiner with 1 Ground Terminal
Image of ACE-3C-1GND ACE-3C-1GND, Acme Conduit Entry, 3 String Combiner with 1 Ground Terminal

ACE-3C-1GND, Acme Conduit Entry, 3 String Combiner with 1 Ground Terminal

Brand: WILEY

Catalog ID: ACE-3C-1GND

Combiner

General

Catalog Number

ACE-3C-1GND

Item Type

4D

Product Family

B0000

Product Type

Mechanical

UPC

621945432123

UPC 14 Digit GTIN

00621945432123

Dimensions

Dimension - Thread Size

-

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

90