HUBBELL CANADA
Image of 37899 ACS-K Series
Image of 37899 ACS-K Series

ACS-K Series

Brand: Ripley Tools

Catalog ID: 37899

Cable Slitter Kit for Armored & Heavy-Duty Cable. Professional-grade tool ideal for slitting the armor layer on fiber feeder, central tube & stranded loose tube fiber optic cables, as well as various other non-fiber armored cables.

  • Professional-grade tool ideal for slitting the armor layer on fiber feeder, central tube & stranded loose tube fiber optic cables, as well as various other non-fiber armored cables
  • Versatile design features a guide wheel for stability to accurately slit the outer polyethylene jacket & armor in one step
  • Performs longitudinal slitting & circumferential (ringing) stripping on cable ends
  • Red guide wheel blade lever activation rotates the blade 90° to easily prepare cable mid-spans

General

Accessibility

  • Mid-Span
  • End: Cable

Catalog Number

37899

Guide Wheel

37879; 37896

Material

Armored Corrugated Copper; Armored Steel; Armored Aluminum

Dimensions

Diameter

1.125 in

Length

5 in

Length Metric

127 mm

Max Cable/Hose O.D.

1.125 in

Min Cable/Hose O.D.

0.157 in (4 mm)

Weight

10 oz

Conductor Related

Cable Diameter Range

Up to 0.22 in

Certifications And Compliance

Patent Number

U.S. Patent # D505;056S

Operational

Accessibility

  • Mid-Span
  • End: Cable