




Brand: Ripley Tools
Catalog ID: MB05-7015
Accessibility
Catalog Number
MB05-7015
Length
5 in
Length Metric
127 mm
Weight
10 oz
Conductor - Material
Armored Corrugated Copper; Armored Steel; Armored Aluminum
Patent Number
U.S. Patent No. 11;435;526
Accessibility