HUBBELL CANADA
Image of 37880 ACS Series
Image of 37880 ACS Series
Image of 37880 ACS Series
Image of 37880 ACS Series
Image of 37880 ACS Series

ACS Series

Brand: Ripley Tools

Catalog ID: 37880

Cable Slitter for Armored & Heavy-Duty Cable. Professional-grade tool ideal for slitting the armor layer on fiber feeder, central tube & stranded loose tube fiber optic cables, as well as various other non-fiber armored cables.

  • Professional-grade tool ideal for slitting the armor layer on fiber feeder, central tube & stranded loose tube fiber optic cables, as well as various other non-fiber armored cables
  • Versatile design features a guide wheel for stability to accurately slit the outer polyethylene jacket & armor in one step
  • Performs longitudinal slitting & circumferential (ringing) stripping on cable ends
  • Optional red guide wheel allows the ACS model to accommodate smaller cable diameters

General

Accessibility

End

Catalog Number

37880

Guide Wheel

37879

Guide Wheel Color

Gold

UPC

856848006571

Dimensions

Diameter

0.315 in – 1.125 in

Length

5 in

Length Metric

127 mm

Max Cable/Hose O.D.

1.125 in

Min Cable/Hose O.D.

0.315 in (8 mm)

Weight

10 oz

Conductor Related

Cable Diameter Range

Up to 0.22 in

Conductor - Material

Armored Corrugated Copper; Armored Steel; Armored Aluminum

Certifications And Compliance

Patent Number

U.S. Patent # D505;056S

Operational

Accessibility

End