


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL61CM54
Corrosion Resistant
Application
Straight Adapter
Catalog Number
HBL61CM54
Color
Insulation
Insulated Body
Item Type
Adapters
Material
Composite
Number Of Pins
Male- 15A 125V Straight Blade
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Receptacle Type
Female- 50A 125V Twist-Lock®
Specifications
UPC
783585808611
Weight
2.85 lb
Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Voltage Rating
125 VAC
Wattage
6250 W
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Performance
Environmental - Moisture Resistance - IP55 Suitability
Number Of Pins
Male- 15A 125V Straight Blade
Carton Quantity
1