HUBBELL CANADA
Adapter, Residential Grade, Plug-In, 5- 15R to Medium Base, White
Image of RL200 Adapter, Residential Grade, Plug-In, 5- 15R to Medium Base, White
Image of RL200 Adapter, Residential Grade, Plug-In, 5- 15R to Medium Base, White

Adapter, Residential Grade, Plug-In, 5- 15R to Medium Base, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL200

Adapter, Residential Grade, Plug-In, 5- 15R to Medium Base, White

  • Residential Grade
  • Plug-In
  • 5- 15R to Medium Base
  • White

Standard

General

Catalog Number

RL200

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Incandescent Adapters

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Product Family

Lampholder Accessories

Type

Incandescent, Adaptor, Medium Base

UPC

883778112256

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

660 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

C/US UL Listed

Nema Rating

5-15R

Logistics

Carton Quantity

10