HUBBELL CANADA
Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit
Image not found
Image not found

Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TANC14176F

Adjustable Thermostat Heating Normally Closed 14/176 Fahrenheit

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Color coded red dial indicating normally closed for heating
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail

General

Application

Heating

Catalog Number

TANC14176F

Color

Material

PC Plastic

Type

Thermostat

UPC

786725886159

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

25

Pallet Quantity

6800