HUBBELL CANADA
ADSS Aerial Slack Storage System, 20" Dia.
Image of FOS20ADSS ADSS Aerial Slack Storage System, 20" Dia.

ADSS Aerial Slack Storage System, 20" Dia.

Brand: Opti-Loop

Catalog ID: FOS20ADSS

OptiLoop 20" ADSS Aerial Slack Storage System, Aluminum, Single-wrap

The aluminum Opti-Loop™ FOS for All Dielectric Self Support (ADSS) cable is available in three sizes.

  • 6005 alloy aluminum construction with continuous welds at cross bars and ends.
  • Dual coat baked on polyester powder coat finish.
  • Tie eyelets accommodate both stainless steel and plastic ties.
  • The outward-facing channel design and minimal surface area minimizes stress and ice loading.
  • Aluminum brackets with UV resistant plastic mounting angle and stainless steel hardware
  • Grommets, ties and pole protection block included

General

Application

ADSS Cable Storage

Cable Tie Eyelet

Yes

Catalog Number

FOS20ADSS

Finish Type

Dual Coat Baked On Polyester Powder Coat

Material

6005 Alloy Aluminum

Product Category

Communications Connectors

UPC

096359626589

Wraps

Single

Dimensions

Diameter - Inside

20 in

Diameter - Outside

21.4 in

Dimensions

32.503 in x 21.627 in x 3.851 in

Height

3.851 in

Length

32.503 in

Weight

7.2 lb

Width

21.627 in