HUBBELL CANADA
Image of MA03-7005 Advanced Fiber Kit Case w/ FO 103S and MB04-7000
Image of MA03-7005 Advanced Fiber Kit Case w/ FO 103S and MB04-7000
Image of MA03-7005 Advanced Fiber Kit Case w/ FO 103S and MB04-7000
Image of MA03-7005 Advanced Fiber Kit Case w/ FO 103S and MB04-7000
+1
Image of MA03-7005 Advanced Fiber Kit Case w/ FO 103S and MB04-7000

Advanced Fiber Kit Case w/ FO 103S and MB04-7000

Brand: Ripley Tools

Catalog ID: MA03-7005

Featuring a double-walled molded case with an EVA foam insert, rest assured the investment you make in your tools comes well protected. Save time looking for your tools, knowing every tool you use has a secure place to store it.

  • EVA foam insert provides easy tool organization & quick access to the necessary tool
  • Compact, lightweight & durable case prevents tool damage from other loose tools
  • Snap-fit latches remain securely in place when lid is closed
  • Molded ergonomic handle is engineered to rest comfortably in hand

General

Accessibility

  • Mid-Span
  • End

Catalog Number

MA03-7005

Handle Type

Ergonomic

Item Type

Full Kit

Material

Plastic

UPC

096359848134

Dimensions

Dimensions

10.33 in x 7.87 in x 2.75 in

Dimensions Metric

262 mm x 200 mm x 70 mm

Height

2.75 in

Height Metric

70 mm

Length

10.33 in

Length Metric

262 mm

Weight

3.03 lb

Width

7.87 in

Width Metric

200 mm

Operational

Accessibility

  • Mid-Span
  • End