




Brand: Ripley Tools
Catalog ID: MA03-7010
Accessibility
Catalog Number
MA03-7010
Handle Type
Ergonomic
Item Type
Full Kit
Material
Plastic
Dimensions
10.33 in x 7.87 in x 2.75 in
Dimensions Metric
262 mm x 200 mm x 70 mm
Height
2.75 in
Height Metric
70 mm
Length
10.33 in
Length Metric
262 mm
Weight
3.03 lb
Width
7.87 in
Width Metric
200 mm
Accessibility