HUBBELL CANADA
Image of MA03-7017 Advanced Fiber Pouch w/ CFS-3 and MB04-7020
Image of MA03-7017 Advanced Fiber Pouch w/ CFS-3 and MB04-7020
Image of MA03-7017 Advanced Fiber Pouch w/ CFS-3 and MB04-7020
Image of MA03-7017 Advanced Fiber Pouch w/ CFS-3 and MB04-7020
+3
Image of MA03-7017 Advanced Fiber Pouch w/ CFS-3 and MB04-7020

Advanced Fiber Pouch w/ CFS-3 and MB04-7020

Brand: Ripley Tools

Catalog ID: MA03-7017

Featuring a double-walled molded case with an EVA foam insert, rest assured the investment you make in your tools comes well protected. Save time looking for your tools, knowing every tool you use has a secure place to store it.

  • EVA foam insert provides easy tool organization & quick access to the necessary tool
  • Compact, lightweight & durable case prevents tool damage from other loose tools
  • Snap-fit latches remain securely in place when lid is closed
  • Molded ergonomic handle is engineered to rest comfortably in hand

General

Accessibility

  • Mid-Span
  • End

Catalog Number

MA03-7017

Handle Type

Ergonomic

Item Type

Full Kit

Material

Nylon

Dimensions

Dimensions

6.7 in x 4.3 in x 9.1 in

Dimensions Metric

170 mm x 110 mm x 230 mm

Height

9.1 in

Height Metric

230 mm

Length

6.7 in

Length Metric

170 mm

Weight

40.88 oz

Width

4.3 in

Width Metric

110 mm

Operational

Accessibility

  • Mid-Span
  • End