HUBBELL CANADA
Image of MA03-7006 Advanced Fiber Pouch w/ FO 103S and MB04-7000
Image of MA03-7006 Advanced Fiber Pouch w/ FO 103S and MB04-7000
Image of MA03-7006 Advanced Fiber Pouch w/ FO 103S and MB04-7000
Image of MA03-7006 Advanced Fiber Pouch w/ FO 103S and MB04-7000
+2
Image of MA03-7006 Advanced Fiber Pouch w/ FO 103S and MB04-7000

Advanced Fiber Pouch w/ FO 103S and MB04-7000

Brand: Ripley Tools

Catalog ID: MA03-7006

Featuring a heavy-duty and durable storage pouch, this kit offers the convenience of having all your tools at arms length with the mobility that comes with carrying around your tools hands-free.

  • Durable 1680D high-density oxford fabric is wear and water-resistant
  • Versatile to fit your needs – use with heavy-duty handle or with long removable waist/shoulder strap
  • Easily attaches with a belt for hands-free use
  • Features 13 dedicated pockets to fit many tools
  • Rear snap keeps the zippered flap out of the way for quick tool access

General

Accessibility

  • Mid-Span
  • End

Catalog Number

MA03-7006

Handle Type

Ergonomic

Item Type

Full Kit

Material

Nylon

Dimensions

Dimensions

6.7 in x 4.3 in x 9.1 in

Dimensions Metric

170 mm x 110 mm x 230 mm

Height

9.1 in

Height Metric

230 mm

Length

6.7 in

Length Metric

170 mm

Weight

39.1 oz

Width

4.3 in

Width Metric

110 mm

Operational

Accessibility

  • Mid-Span
  • End