HUBBELL CANADA
Image of AF8-300AL AF8-300AL - 3" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

AF8-300AL - 3" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

Brand: Killark

Catalog ID: AF8-300AL

3" Hub, Aluminum Casted Expansion Fitting With 8" Linear Movement

  • Copper free aluminum casted body and end coupling
  • Includes type "A" phenolic insulating bushing
  • PTFE synthetic fiber reinforced gasket with steel washer to help maintain a strong seal
  • Tinned braided copper ring
  • Rain, water and concretetight

AF8 Series Expansion fittings are for use with IMC or rigid conduit installations. The AF8 Series prevents damage of the electrical installations typically used in buildings and bridges by compensating linear movement due to temperature fluctuation or structural movement. This series provides maximum 8” conduit movement (4” in either direction).

General

Catalog Number

AF8-300AL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

AF8

Type

UPC

783936156231

Dimensions

Hub Size

3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer