HUBBELL CANADA
Image of AGSKIT2 AGSKIT2 Splice Kit, 8-2 AWG, Al/Cu Rated

AGSKIT2 Splice Kit, 8-2 AWG, Al/Cu Rated

Brand: Burndy

Catalog ID: AGSKIT2

Above Grade Splice Kit, Dual Rated for #8-2 AWG. Kit includes splice and heavy wall heat shrink sleeve lined with adhesive material.

  • Dual Rated - Aluminum or Copper/Aluminum Combinations
  • Installed with common installation tools
  • Heavy wall heat shrink sleeve is lined with adhesive material providing a positive seal against moisture egress

General

Application

For All Aluminum or Copper/Aluminum Combinations

Catalog Number

AGSKIT2

Connector Type

Splice/Heat Shrink Kit

EU RoHS Indicator

Yes

Hex Size

Slot

Insulation

Y

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194° F

Type

AGSKIT, Above Grade

UPC

781810175293

UPC 14 Digit GTIN

00781810175293

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5 in

Hex Size

Slot

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

8 AWG-2 AWG

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194° F

Configuration

Connector Type

Splice/Heat Shrink Kit

Logistics

Carton Quantity

10

Pallet Quantity

960