



Brand: TradeSelect
Catalog ID: A2512624DBJ
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Used to bring power and or data connections down from a ceiling space to a work station, Provide cable protection
Catalog Number
A2512624DBJ
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
Service Pole
UPC
805035002339
Dimensions
2.08 in x 2.13 in x 144.6 in
Height
144.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts
2