


Brand: TradeSelect
Catalog ID: A2510024D
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with duplex receptacle
Application
Catalog Number
A2510024D
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
UPC
805035000472
Dimensions
2.08 in x 2.13 in x 120 in
Height
120 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts
2