


Brand: TradeSelect
Catalog ID: A2510624DBJ
Power and data devices are accessible from the same side of the pole, Internal barrier isolates voice or data channel from power channel, Delivers greater flexibility and capacity per pole, with junction box and 2 circuits
Application
Catalog Number
A2510624DBJ
Finish Type
Painted Satin Grey
Knockouts
2
Material
Aluminum
Type
UPC
805035001127
Dimensions
2.08 in x 2.13 in x 120.6 in
Height
120.6 in
Length
2.08 in
Width
2.13 in
Industry Standard(s)
CSA Certified
Knockouts
2