HUBBELL CANADA
AN-3CS - 1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT
Image of AN-3CS AN-3CS - 1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT
*Representative image
Image of AN-3CS AN-3CS - 1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT
Discontinued

AN-3CS - 1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT

Brand: Killark

Catalog ID: AN-3CS

1" Steel, Rigid Conduit Nipple, 1"x2-1/2" NPT

Tapered threads (NPT) meet latest UL 1203 requirements

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

General

Catalog Number

AN-3CS

EU RoHS Indicator

Finish Type

Natural

Material

Steel

Product Family

Fittings

Series

AN Series

Type

Rigid Conduit Nipple

UPC

783936113241

Dimensions

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

25