HUBBELL CANADA
Anchor, No Wrench, 14 inches x 96 inches Tripleye
1

Anchor, No Wrench, 14 inches x 96 inches Tripleye

Brand: CHANCE Utility

Catalog ID: 12537

No-Wrench Earth Anchor, 96" (2438 mm) long with 14" (356 mm) Helix Tripleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

General

Application

Helical Anchoring

Catalog Number

12537

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Material Type

Non-Standard

Number of Helices

1

Torque Rating

2300 ft-lbs

Type

Helical Anchors

UPC

096359068389

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

96.000 in x 14.000 in x 14.000 in

Height

14 in

Length

96 in

Rod Diameter

1.25 in

Weight

54.635 lb

Width

14 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

1

Logistics

Pallet Quantity

24

Standard Package

1