HUBBELL CANADA
Image of E1021636 Anchor, PISA Mid-Strength, 2-8in, 1in threads
*Representative image
Image of E1021636 Anchor, PISA Mid-Strength, 2-8in, 1in threads

Anchor, PISA Mid-Strength, 2-8in, 1in threads

Brand: CHANCE Utility

Catalog ID: E1021636

Mid- Strength Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), Two 8" (203 mm) Helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

E1021636

Coating

Painted

Material Type

Standard

Number of Helices

2

Product Type

PISA Anchor

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359077398

Dimensions

Anchor Helix Diameter(s)

8 in - 8 in

Anchor Hub Size

1.375 in

Dimensions

8.000 in x 8.000 in x 26.000 in

Height

26 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

22.373 lb

Width

8 in

Configuration

Number of Helices

2

Logistics

Pallet Quantity

30

Standard Package

1