HUBBELL CANADA
Image of C3030069HD Anchor, Tool, Locking Dog , Ring Style 10,000 ft-lb

Anchor, Tool, Locking Dog , Ring Style 10,000 ft-lb

Brand: CHANCE Utility

Catalog ID: C3030069HD

Complete Standard Locking Dog Assembly, 5-1/4" bolt circle, torque rating = 10,000 ft-lbs, Ring Style

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • STANDARD Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers.

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030069HD

Coating

Painted

EU RoHS Indicator

No

Material Type

Standard

Number of Bolt Holes

6

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014867

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

6.000 in x 6.000 in x 7.600 in

Height

7.6 in

Length

6 in

Weight

20.58 lb

Width

6 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Number of Bolt Holes

6

Logistics

Pallet Quantity

80

Standard Package

1