HUBBELL CANADA
Image of C1025203 Anchor, Tough One, 14in, 10,000 ft-lb, 2.25in,1in threads
Image of C1025203 Anchor, Tough One, 14in, 10,000 ft-lb, 2.25in,1in threads
play
3D View
play
360 View
+1
Image of C1025203 Anchor, Tough One, 14in, 10,000 ft-lb, 2.25in,1in threads

Anchor, Tough One, 14in, 10,000 ft-lb, 2.25in,1in threads

Brand: CHANCE Utility

Catalog ID: C1025203

Tough One Anchor Helix, 10,000 Ft Lbs (13,558 N-M), 14" (355 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025203

Coating

Painted

Material Type

Standard

Number of Helices

1

Product Type

Tough One

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008804

Dimensions

Anchor Helix Diameter(s)

14 in

Anchor Hub Size

2.25 in

Dimensions

14.000 in x 14.000 in x 7.500 in

Height

7.5 in

Length

14 in

Rod Diameter

  • 0.75
  • 1 in

Weight

25.5 lb

Width

14 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

48

Standard Package

2