HUBBELL CANADA
Image of R11000 AR9 Series
Image of R11000 AR9 Series

AR9 Series

Brand: Ripley Tools

Catalog ID: R11000

Allen Wrench Set. Featuring multiple size allen keys.

General

Catalog Number

R11000

Dimensions

Dimensions

3.75 in x 1 in x 0.75 in

Dimensions Metric

95 x 25.4 x 19 mm

Height

0.75 in

Height Metric

19 mm

Length

3.75 in

Length Metric

95

Weight

4.3 oz

Width

1 in

Width Metric

25.4