HUBBELL CANADA
Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
Image of AFR20BFW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
Image of AFR20BFW Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White
play
Tamper-Resistant Receptacles

Arc Fault Tamper Resistant Self-Test AFCI Receptacle, 20A, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFR20BFW

20A ARC FAULT BLANK FACE REC WHITE.

AFCIs help protect against fire, eliminating power when it senses an arc, occurring when there is a damaged wire or cord set inserted into the outlet. Easily added to most living areas and bedrooms in the home for added protection.

  • 20A
  • White

General

Catalog Number

AFR20BFW

UPC

783585426228

Dimensions

Weight

0.35 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10