

Brand: Pencell
Catalog ID: DT111818PCH00012
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
DT111818PCH00012
Insulated?
No
Load Rating (ANSI Tier)
T15
Material
HDPE Plastic
UPC
662037197759
Dimensions
18 in x 11 in x 18 in
Height
18 in
Length
18 in
Weight
46 lb
Width
11 in
Load Rating (ANSI Tier)
T15