

Brand: Pencell
Catalog ID: PE20HDXCL009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE20HDXCL009
Insulated?
No
Load Rating (ANSI Tier)
Pedestrian
Material
HDPE Plastic
UPC
662037199258
Dimensions
23 in x 15 in x 15 in
Height
15 in
Length
23 in
Weight
23 lb
Width
15 in
Load Rating (ANSI Tier)
Pedestrian