HUBBELL CANADA
Image of PM364830HDH00009 Assembly, PM364830, HDPE
*Representative image
Image of PM364830HDH00009 Assembly, PM364830, HDPE
play
In Depth: ANSI vs AASHTO - Hubbell
play
PenCell® Enclosures
+5
Hubbell Power Systems How to Install Large Enclosures

Assembly, PM364830, HDPE

Brand: Pencell

Catalog ID: PM364830HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PM364830HDH00009

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

48 in x 36 in x 30 in

Height

30 in

Length

48 in

Weight

192 lb

Width

36 in