

Brand: GAI-Tronics
Catalog ID: 10959-201
Catalog Number
10959-201
Color
Gray
Mount location
Wall-Mount
Product Type
Signaling & Interfaces
Type
UPC
850025795296
Cubic Capacity
465.884244 cu.in
Depth
3.86 in
Height
13.02 in
Width
9.27 in
Frequency Rating
20-20000 Hz
Power Consumption
12-26 VDC, Class II power supply optional
Certified Listed
Operating Temperature Range Celcius
0° C to +50° C @ 20-80% humidity, non-condensing
Mount location
Wall-Mount