

Brand: Hubbell Premise Wiring
Catalog ID: 15GC10
Standard Product
Catalog Number
15GC10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION VGA Analog Video Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HD 15-Pin
UPC
662620843728
Display Size
Standard Sized Product
Weight
0.3 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25