

Application
Filler Module
Catalog Number
IMB05BK
Construction
Molded ABS
Cutout
iStation
Item Type
iSTATION Module
Material
ABS (Acrylonitrile butance styrene - Thermoplastic polymer)
Material - Mounting Hardware
Snap
Orientation
Horizontal
Specifications
Style
.05 Unit
Type
Blank
UPC
662620826813
Display Size
.5-Unit
Weight
0.05 lb
Orientation
Horizontal
Carton Quantity
25