HUBBELL CANADA
ISTATION MODULE, MODULE 1PORT, Electric Ivory
Image of IM1K1EI ISTATION MODULE, MODULE 1PORT, Electric Ivory
Image of IM1K1EI ISTATION MODULE, MODULE 1PORT, Electric Ivory

ISTATION MODULE, MODULE 1PORT, Electric Ivory

Brand: Hubbell Premise Wiring

Catalog ID: IM1K1EI

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, Electric Ivory

  • Keystone
  • 1-Port
  • Flat
  • 1 Unit

1-Port Keystone Module

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM1K1EI

Construction

Molded ABS

Cutout

iStation

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  •  AV Module Type - Keystone, 1-port, Flat
  • AV Module - Unloaded

Style

Flat

Type

Keystone Snap-Fit

UPC

662620827018

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Configuration

Orientation

Horizontal

Logistics

Carton Quantity

50