HUBBELL CANADA
Image of BB155A AUXILIARY EYE, for 5/8in to 1in ANCHOR RODS

AUXILIARY EYE, for 5/8in to 1in ANCHOR RODS

Brand: CHANCE Utility

Catalog ID: BB155A

Auxiliary Eye bolts to existing anchor rods to add an additional point of attachment for guying. Accomodates rod diameters of 5/8" through 1". Can also be used as a pulling eye for tensioning guys.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Minimum ultimate tensile strength is 18,000 lbs.
  • Thimble hole is 5/8" x 1"
  • U-bolts are 1/2" diameter
  • Cast ductile iron body and spacers
  • Galvanized per ASTM A-153

General

Catalog Number

BB155A

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359006305

Dimensions

Dimensions

5.750 in x 4.125 in x 2.875 in

Distance From Pole

N/A

Height

2.875 in

Length

5.75 in

Weight

3.01 lb

Width

4.125 in

Logistics

Pallet Quantity

750