HUBBELL CANADA
B1313, Mold, Horizontal Parallel through Cable, 2 AWG (Run & Tap)
Image of B1313 B1313, Mold, Horizontal Parallel through Cable, 2 AWG (Run & Tap)
Image of B1313 B1313, Mold, Horizontal Parallel through Cable, 2 AWG (Run & Tap)

B1313, Mold, Horizontal Parallel through Cable, 2 AWG (Run & Tap)

Brand: Burndy

Catalog ID: B1313

Mold, Horizontal Parallel through Cable, 2 AWG (Run & Tap), 65 Weld Metal.

Features: BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

General

Application

For Joining Horizontal Parallel Through Run Cables

Catalog Number

B1313

EU RoHS Indicator

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810382509

UPC 14 Digit GTIN

00781810382509

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Tap

2 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480