Brand: Burndy
Catalog ID: B1331
BCC-7 Type Molds Are Used To Join Horizontal Parallel Through Run Cables, One Cable Runs Above The Other Cable In The Mold, Size Range Is 6 AWG Through 4/0 AWG Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard
Application
For Joining Horizontal Parallel Through Run Cables
Catalog Number
B1331
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810382912
UPC 14 Digit GTIN
00781810382912
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
480