
Brand: Burndy
Catalog ID: B22F204NTN
Catalog Number
B22F204NTN
Connector Type
Braid
Material
Copper
UPC
781810419076
UPC 14 Digit GTIN
00781810419076
Length
20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1