

Brand: Burndy
Catalog ID: B22F264N
Catalog Number
B22F264N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810250303
UPC 14 Digit GTIN
00781810250303
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
660 mm
Dimension - Length Overall inch
26 in
Length
26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Outdoor Amperage
1100 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1