

Brand: Burndy
Catalog ID: B22G14N
Catalog Number
B22G14N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
621945471290
UPC 14 Digit GTIN
000
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14 in
Length
14 in
Thickness
0.56 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Braid