

Brand: Burndy
Catalog ID: B24D16D50G3TN
Catalog Number
B24D16D50G3TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
8
Plated
Y
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810480939
UPC 14 Digit GTIN
00781810480939
Dimension - L Length Overall mm
419 mm
Dimension - Length Overall inch
16.50 in
Length
16.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
CM
Connector Type
Braid