HUBBELL CANADA
B2707, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run & Tap)
Image of B2707 B2707, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run & Tap)
Image of B2707 B2707, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run & Tap)

B2707, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run & Tap)

Brand: Burndy

Catalog ID: B2707

Mold, Horizontal to Horizontal Cable Cross, 4/0 AWG (Run & Tap), 250 Weld Metal.

Features: Type Bcc-11 Molds Are Used To Join Uncut Horizontal Cables At Right Angles To Each Other, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard

General

Application

For Joining Uncut Horizontal Cables At Right Angles To Each Other

Catalog Number

B2707

Product Family

Grounding and Bonding Connectors>Exothermic Connectors>Molds, Shots

Product Type

Molds

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810383292

UPC 14 Digit GTIN

00781810383292

Conductor Related

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Tap

4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480